Quantity | Unit price |
---|---|
1 - 2 | £ 583.00 |
3 - 4 | £ 553.85 |
5 - 9 | £ 524.70 |
10 + | £ 466.40 |
Rail Type | Standard width |
---|---|
l1 | 885.0 |
l2 | 10.0 |
l3 | 2.5 |
h1 | 2.6 |
For screws | M1.6 |
w2 | 3.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue