Quantity | Unit price |
---|---|
1 - 2 | £ 72.4412 |
3 - 4 | £ 68.82 |
5 - 9 | £ 65.20 |
10 + | £ 57.95 |
Carriage Style | Wide |
---|---|
For rail | 10.0 |
l1 | 21.1 |
l2 | 15.1 |
l3 | 6.5 |
l4 | 20.0 |
h1 | 6.5 |
h2 | 5.0 |
h3 | 1.5 |
h4 | 4.0 |
h5 | 1.6 |
h6 | 2.3 |
d1 | M2.5 |
d2 | 3.0 |
d3 | 5.5 |
d4 | 0.9 |
w1 | 17.0 |
w2 | 13.0 |
w3 | 10.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue