Quantity | Unit price |
---|---|
100 + | £ 1.0377 |
Certification | UL |
---|---|
Colour | Black |
Head Type | Releasable Head |
Compatible Hole Diameter | 5.0 mm |
Compatible Hole Diameter | 0.197 in |
Material | PA |
Mounting Method | Screw |
Maximum Cable Bundle Diameter | 60.0 mm |
Maximum Cable Bundle Diameter | 2.362 in |
Minimum Loop Tensile Strength | 22.0 kg |
Minimum Loop Tensile Strength | 22.0 kg |
Overall Length | 205.0 mm |
Overall Length | 8.071 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue