Menu Search

Cable Tie 132.0 mm 30.0 mm PA Black

This cable tie is made of black nylon 6/6. The profile as a fastening head to snap into holes diameter of 5.4 mm, and then securely fixed to the panel. The tie can be mounted to existing installation before final assembly.
Item code:

462702

98 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.5106
Standard pack: 100

Order in multiple of 100

Total price:

£ 51.06

100 x £ 0.5106

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Head Type Non-Releasable Head
Compatible Hole Diameter 6.4 mm
Material PA
Mounting Method Push Fit
Maximum Cable Bundle Diameter 30.0 mm
Minimum Loop Tensile Strength 22.0 kg
Overall Length 132.0 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us