Quantity | Unit price |
---|---|
1 - 9 | £ 60.31 |
10 - 19 | £ 54.28 |
20 - 49 | £ 51.26 |
50 - 99 | £ 48.25 |
100 + | £ 42.22 |
Button Type | Push Button |
---|---|
For single panel thickness | 6-10 |
d1 -0.05|-0.10 | 6.0 |
d2 | 12.0 |
d3 | 23.0 |
d4 | 8.0 |
h2 | 18.0 |
h3 | 6.0 |
h4 | 5.5 |
l1 | 21.0 |
l2 | 19.0 |
m | M8 x 1.25 |
Clamping force N | 30.0 |
Shear strength N | 3000.0 |
Tensile strength N | 500.0 |
Material | Stainless Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue