Quantity | Unit price |
---|---|
1 - 9 | £ 61.37 |
10 - 19 | £ 55.23 |
20 - 49 | £ 52.16 |
50 - 99 | £ 49.10 |
100 + | £ 42.96 |
Button Type | Push Button |
---|---|
For single panel thickness | 6-16 |
d1 -0.05|-0.10 | 10.0 |
d2 | 16.0 |
d3 | 32.0 |
d4 | 12.0 |
h2 | 29.0 |
h3 | 12.0 |
h4 | 7.0 |
l1 | 23.5 |
l2 | 21.5 |
m | M12 x 1.5 |
Clamping force N | 50.0 |
Shear strength N | 9000.0 |
Tensile strength N | 1500.0 |
Material | Stainless Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue