Quantity | Unit price |
---|---|
1 - 9 | £ 50.78 |
10 - 19 | £ 45.70 |
20 - 49 | £ 43.16 |
50 - 99 | £ 40.62 |
100 + | £ 35.55 |
Button Type | T-Handle |
---|---|
For single panel thickness | 6-14 |
d1 -0.05|-0.10 | 10.0 |
d2 | 18.0 |
d3 | 34.0 |
d4 | 34.0 |
d5 | 28.0 |
h2 | 10.0 |
m | M3 x 0.5 |
Clamping force N | 50.0 |
Material | Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue