Quantity | Unit price |
---|---|
1 - 9 | £ 41.26 |
10 - 19 | £ 37.13 |
20 - 49 | £ 35.07 |
50 - 99 | £ 33.01 |
100 + | £ 28.88 |
Type | T-Handle Grip |
---|---|
Handle Material | Plastic |
For single panel thickness | 6-10 |
Clamping force N | 60.0 |
d1 -0.04|-0.08 | 5.0 |
d2 tol. H9 | 14.0 |
d3 | 25.0 |
d5 | 21.0 |
d6 | 14.0 |
l1 | 15.5 |
m1 | M2 x 0.4 |
Shear strength N | 1800.0 |
Tensile strength N | 1200.0 |
Material | Stainless Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue