Quantity | Unit price |
---|---|
1 - 9 | £ 55.03 |
10 - 19 | £ 49.53 |
20 - 49 | £ 46.78 |
50 - 99 | £ 44.02 |
100 + | £ 38.52 |
Type | T-Handle Grip |
---|---|
Handle Material | Steel |
For single panel thickness | 6-14 |
Clamping force N | 90.0 |
d1 -0.04|-0.08 | 8.0 |
d2 tol. H9 | 18.0 |
d3 | 34.0 |
d5 | 28.0 |
h1 | 25.5 |
h2 | 10.0 |
l1 | 17.0 |
m1 | M3 x 0.5 |
Shear strength N | 3200.0 |
Tensile strength N | 2600.0 |
Material | Stainless Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue