Menu Search

Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

This Quick Fit Grommet provides protection against abrasion for wires passing through metal panels with sharp edges. Its snap-in design allows for quick and easy installation. Black and made from PVC. Replaces Item No.(s): 42070169907
Item code:

20019198

3500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.4723
1000 + £ 0.4627
Standard pack: 500

Order in multiple of 500

Total price:

£ 236.15

500 x £ 0.4723

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Type Quick Fit Grommet
Body Diameter 13.5 mm
Body Length 9.7 mm
Compatible Hole Diameter 10.0 mm
Inside Diameter 7.0 mm
Overall Diameter 13.5 mm
Overall Height 9.7 mm
Panel Thickness 5.9 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us