Menu Search

Panel Clamp 46.0 mm 22.0 mm

Item code:

4622E

245 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 1.4913
50 + £ 1.1343
Standard pack: 50

Order any quantity

Total price:

£ 1.49

1 x £ 1.4913

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Material Nylon
Overall Length 46.0 mm
Overall Width 22.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us