Quantity | Unit price |
---|---|
1000 + | £ 0.2793 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Spacer Shape | Round |
Type | Non-undercut |
Diameter | 7.0 mm |
Diameter | 0.276 in |
Hole Size | 4.2 mm |
Hole Size | 0.165 in |
Overall Length | 17.0 mm |
Overall Length | 0.669 in |
Spacer Length | 6.5 mm |
Spacer Length | 0.256 in |
Full Material | 30% Glass Fibre Polyamide 6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue