Menu Search

Male To Female Standoff Hexagonal 5.0 mm 30.0 mm

Item code:

304330041152

4681 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.4846
Standard pack: 100

Order in multiple of 100

Total price:

£ 48.46

100 x £ 0.4846

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Zinc Plated
Full Material Steel
Spacer Shape Hexagonal
Thread Type Metric
Compatible Thread Sizes (All) M3
Distance Across Flats 5.0 mm
Internal Thread Length 10.0 mm
Spacer Length 30.0 mm
Thread Length 10.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us