Menu Search

Male To Female Standoff Hexagonal 5.0 mm 5.0 mm

Item code:

308101041152

17461 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.3039
Standard pack: 100

Order in multiple of 10

Total price:

£ 30.39

100 x £ 0.3039

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Zinc Plated
Full Material Mild Steel
Spacer Shape Hexagonal
Compatible Thread Sizes (All) M3
Distance Across Flats 5.0 mm
Internal Thread Length 3.0 mm
Spacer Length 5.0 mm
Thread Length 6.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us