Menu Search

Bevel Edge Protector Plug 1143.0 mm

Item code:

41039

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 105.0647
Standard pack: 1

Order in multiple of 1

Total price:

£ 105.06

1 x £ 105.0647

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 1168.4 mm
Height 105.0 mm
Plug Diameter 1143.0 mm
Wall Thickness 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us