Menu Search

Bevel Edge Protector Plug 558.8 mm

Item code:

41045

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 52.6419
Standard pack: 1

Order in multiple of 1

Total price:

£ 52.64

1 x £ 52.6419

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 609.6 mm
Height 105.0 mm
Plug Diameter 558.8 mm
Wall Thickness 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us