Menu Search

Bevel Edge Protector Plug 495.3 mm

Item code:

601530

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 45.6321
50 + £ 44.7148
Standard pack: 1

Order in multiple of 1

Total price:

£ 45.63

1 x £ 45.6321

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 508.0 mm
Height 105.0 mm
Plug Diameter 495.3 mm
Wall Thickness 6.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us