Quantity | Unit price |
---|---|
100 - 499 | £ 0.3436 |
500 - 999 | £ 0.3367 |
1000 + | £ 0.3299 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 6.0 mm |
Width | 0.236 in |
Inside Diameter Range | 12.0 - 13.5 mm |
Inside Diameter Range | 0.472 - 0.531 in |
Colour | White |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue