Quantity | Unit price |
---|---|
100 - 499 | £ 0.4572 |
500 - 999 | £ 0.4477 |
1000 + | £ 0.4394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 7.0 mm |
Width | 0.276 in |
Inside Diameter Range | 12.8 - 15.0 mm |
Inside Diameter Range | 0.504 - 0.591 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue