Quantity | Unit price |
---|---|
50 - 249 | £ 0.9775 |
250 - 999 | £ 0.9583 |
1000 + | £ 0.9392 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 8.0 mm |
Width | 0.315 in |
Inside Diameter Range | 50.0 - 53.5 mm |
Inside Diameter Range | 1.969 - 2.106 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue