Quantity | Unit price |
---|---|
50 - 249 | £ 1.0432 |
250 - 999 | £ 1.0227 |
1000 + | £ 1.0021 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 8.0 mm |
Width | 0.315 in |
Inside Diameter Range | 56.5 - 60.5 mm |
Inside Diameter Range | 2.224 - 2.382 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue