Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1213 |
2500 - 9999 | £ 0.1092 |
10000 + | £ 0.0983 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Double Grip |
Width | 4.8 mm |
Width | 0.189 in |
Inside Diameter Range | 7.9 - 9.2 mm |
Inside Diameter Range | 0.311 - 0.362 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue