Quantity | Unit price |
---|---|
500 - 2499 | £ 0.214 |
2500 - 9999 | £ 0.1926 |
10000 + | £ 0.1733 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Double Grip |
Width | 7.1 mm |
Width | 0.28 in |
Inside Diameter Range | 16.9 - 19.1 mm |
Inside Diameter Range | 0.665 - 0.752 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue