Quantity | Unit price |
---|---|
250 - 1249 | £ 0.2399 |
1250 - 4999 | £ 0.2159 |
5000 + | £ 0.1943 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Double Grip |
Width | 7.0 mm |
Width | 0.276 in |
Inside Diameter Range | 22.2 - 22.9 mm |
Inside Diameter Range | 0.874 - 0.902 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue