Quantity | Unit price |
---|---|
250 - 1249 | £ 0.5945 |
1250 - 4999 | £ 0.5351 |
5000 + | £ 0.4815 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Double Grip |
Width | 9.2 mm |
Width | 0.362 in |
Inside Diameter Range | 65.9 - 71.7 mm |
Inside Diameter Range | 2.594 - 2.823 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue