Quantity | Unit price |
---|---|
250 - 1249 | £ 1.0676 |
1250 - 4999 | £ 0.9608 |
5000 + | £ 0.8647 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Double Grip |
Width | 8.7 mm |
Width | 0.343 in |
Inside Diameter Range | 105.3 - 111.8 mm |
Inside Diameter Range | 4.146 - 4.402 in |
Colour | Black |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue