Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1757 |
5000 - 19999 | £ 0.1581 |
20000 + | £ 0.1423 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Interlocking Design |
Width | 6.4 mm |
Width | 0.252 in |
Inside Diameter Range | 10.4 - 11.9 mm |
Inside Diameter Range | 0.409 - 0.469 in |
Colour | Natural |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue