Quantity | Unit price |
---|---|
100 - 499 | £ 0.4629 |
500 - 1999 | £ 0.4166 |
2000 + | £ 0.375 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Fin Clip Base |
Width | 6.4 mm |
Width | 0.252 in |
Inside Diameter Range | 25.1 - 28.8 mm |
Inside Diameter Range | 0.988 - 1.134 in |
Colour | Natural |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue