Menu Search

Philips Screw Cap M2 LDPE White

Pozidrive Screw Cap provides a seamless and finished look for countersunk Pozidriv screws. It protects screws from dust and dirt and is easy to install and remove by press fit. Compatible with M2 screw sizes. White made from LDPE.
Item code:

119000260003

22505 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0297
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 29.70

1000 x £ 0.0297

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Pozidrive Screw Cap
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour White
Compatible Screw Sizes (All) M2
Overall Diameter 12.0 mm
Overall Height 4.1 mm
Cap Inside Diameter 9.5 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us