Quantity | Unit price |
---|---|
1 - 4 | £ 84.53 |
5 - 9 | £ 76.08 |
10 - 19 | £ 71.85 |
20 - 49 | £ 63.40 |
50 + | £ 54.94 |
For Bolt | M10 |
---|---|
h1 | 43.0 |
h2 | 63.0 |
d1 | 32.0 |
d2 | 11.0 |
d3 | M20x1.0 |
a | 4° |
Load with bolt max. kN | 37.9 |
Load without bolt max. kN | 65.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue