Quantity | Unit price |
---|---|
1 - 4 | £ 160.89 |
5 - 9 | £ 144.80 |
10 - 19 | £ 136.76 |
20 - 49 | £ 120.67 |
50 + | £ 104.58 |
For Bolt | M24 |
---|---|
h1 | 83.0 |
h2 | 123.0 |
d1 | 70.0 |
d2 | 26.0 |
d3 | M50x1.5 |
a | 4° |
Load with bolt max. kN | 157.0 |
Load without bolt max. kN | 330.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue