Quantity | Unit price |
---|---|
1 - 4 | £ 285.32 |
5 - 9 | £ 256.79 |
10 - 19 | £ 242.52 |
20 - 49 | £ 213.99 |
50 + | £ 185.46 |
For Bolt | M24 |
---|---|
h1 | 83.0 |
h2 | 123.0 |
d1 | 70.0 |
d2 | 26.0 |
d3 | M50x1.5 |
a | 4° |
Load with bolt max. kN | 97.3 |
Load without bolt max. kN | 225.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue