Quantity | Unit price |
---|---|
10 - 99 | £ 2.4815 |
100 + | £ 2.3609 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminium |
---|---|
Mount Type | Threaded Insert |
Number of Mounting Holes | 2 |
Thread Size | M5 x 0.8 |
Mounting Hole Distance | 100.0 mm |
Mounting Hole Distance | 3.937 in |
Handle Length | 100.0 mm |
Handle Length | 3.937 in |
Grip Height | 32.0 mm |
Grip Height | 32.0 mm |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue