Quantity | Unit price |
---|---|
2 - 9 | £ 31.0512 |
10 - 19 | £ 30.4351 |
20 - 49 | £ 29.819 |
50 + | £ 29.1892 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminium |
---|---|
Handle Colour | Black |
Handle Type | Ergonomic Handle |
Handle Shape | U |
Mount Type | Threaded Insert |
Number of Mounting Holes | 2 |
Thread Size | M8 |
Mounting Hole Distance | 160.0 mm |
Mounting Hole Distance | 6.299 in |
Handle Length | 160.0 mm |
Handle Length | 6.299 in |
Standard | RoHs |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue