Quantity | Unit price |
---|---|
2 - 9 | £ 57.1462 |
10 - 19 | £ 56.0098 |
20 + | £ 54.8598 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminium |
---|---|
Handle Colour | Black |
Handle Type | Ergonomic Handle |
Handle Shape | U |
Mount Type | Threaded Insert |
Number of Mounting Holes | 2 |
Thread Size | M8 |
Mounting Hole Distance | 400.0 mm |
Mounting Hole Distance | 15.748 in |
Handle Length | 400.0 mm |
Handle Length | 15.748 in |
Standard | RoHs |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue