Quantity | Unit price |
---|---|
1 - 4 | £ 134.6424 |
5 - 9 | £ 61.3767 |
10 + | £ 60.1445 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminium |
---|---|
Handle Colour | Silver |
Mount Type | Screw Mount |
Number of Mounting Holes | 2 |
Thread Size | Non Threaded |
Mounting Hole Distance | 300.0 mm |
Mounting Hole Distance | 11.811 in |
Mounting Hole Diameter | 8.5 mm |
Mounting Hole Diameter | 0.335 in |
Handle Length | 330.0 mm |
Handle Length | 12.992 in |
Grip Height | 32.5 mm |
Grip Height | 32.5 mm |
Standard | RoHs |
Standard | REACH |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue