Quantity | Unit price |
---|---|
1 - 9 | £ 97.5047 |
10 + | £ 52.1353 |
Handle Material | Steel |
---|---|
Handle Finish | Powder Coated |
Handle Colour | Black |
Handle Type | Machine Handle |
Handle Shape | Arch |
Mount Type | Through Hole |
Number of Mounting Holes | 2 |
Thread Size | Non Threaded |
Mounting Hole Distance | 800.0 mm |
Mounting Hole Distance | 31.496 in |
Mounting Hole Diameter | 8.5 mm |
Mounting Hole Diameter | 0.335 in |
Handle Length | 800.0 mm |
Handle Length | 31.496 in |
Grip Height | 45.0 mm |
Grip Height | 45.0 mm |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue