Quantity | Unit price |
---|---|
1 - 19 | £ 19.3499 |
20 - 199 | £ 10.3504 |
200 + | £ 10.145 |
Handle Material | Aluminium |
---|---|
Handle Finish | Anodised |
Handle Type | Ergonomic Handle |
Handle Shape | Oval |
Mount Type | Screw Mount |
Number of Mounting Holes | 2 |
Thread Size | Non Threaded |
Mounting Hole Distance | 200.0 mm |
Mounting Hole Distance | 7.874 in |
Mounting Hole Diameter | 8.5 mm |
Mounting Hole Diameter | 0.335 in |
Handle Length | 200.0 mm |
Handle Length | 7.874 in |
Grip Height | 34.0 mm |
Grip Height | 34.0 mm |
Commodity Code | 7616991099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue