Quantity | Unit price |
---|---|
1 - 9 | £ 80.349 |
10 + | £ 41.4974 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Steel |
---|---|
Handle Finish | No Finish |
Handle Colour | Black |
Mount Type | Non Threaded |
Number of Mounting Holes | 2 |
Thread Size | Non Threaded |
Handle Length | 1000.0 mm |
Handle Length | 39.37 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue