Quantity | Unit price |
---|---|
1 - 9 | £ 49.5846 |
10 + | £ 14.5704 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminium |
---|---|
Handle Finish | No Finish |
Handle Colour | Black |
Handle Type | Ergonomic Handle |
Handle Shape | U |
Mount Type | Threaded Insert |
Number of Mounting Holes | 2 |
Thread Size | M6 |
Mounting Hole Distance | 112.0 mm |
Mounting Hole Distance | 4.409 in |
Handle Length | 112.0 mm |
Handle Length | 4.409 in |
Grip Height | 37.0 mm |
Grip Height | 37.0 mm |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue