Quantity | Unit price |
---|---|
1 - 9 | £ 69.8976 |
10 + | £ 18.73 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminium |
---|---|
Handle Finish | No Finish |
Handle Colour | Black |
Handle Shape | U |
Mount Type | Threaded Insert |
Number of Mounting Holes | 2 |
Thread Size | M8 |
Mounting Hole Distance | 192.0 mm |
Mounting Hole Distance | 7.559 in |
Handle Length | 192.0 mm |
Handle Length | 7.559 in |
Grip Height | 38.0 mm |
Grip Height | 38.0 mm |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue