Quantity | Unit price |
---|---|
1 + | £ 34.2695 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminium |
---|---|
Handle Colour | Black |
Mount Type | Threaded Insert |
Thread Size | M8 |
Mounting Hole Distance | 140.0 mm |
Mounting Hole Distance | 5.512 in |
Handle Length | 140.0 mm |
Handle Length | 5.512 in |
Grip Height | 36.0 mm |
Grip Height | 36.0 mm |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue