Quantity | Unit price |
---|---|
1 + | £ 40.2241 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Stainless Steel |
---|---|
Handle Shape | U |
Mount Type | Threaded Insert |
Number of Mounting Holes | 2 |
Thread Size | M5 x 10 |
Mounting Hole Distance | 250.0 mm |
Mounting Hole Distance | 9.843 in |
Handle Length | 250.0 mm |
Handle Length | 9.843 in |
Grip Height | 32.0 mm |
Grip Height | 32.0 mm |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue