Quantity | Unit price |
---|---|
1 + | £ 40.6838 |
Handle Material | Aluminium |
---|---|
Handle Finish | No Finish |
Handle Colour | Black |
Handle Type | Ribbed Grip Bar |
Handle Shape | U |
Mount Type | Threaded Insert |
Number of Mounting Holes | 2 |
Thread Size | M8 |
Mounting Hole Distance | 400.0 mm |
Mounting Hole Distance | 15.748 in |
Handle Length | 400.0 mm |
Handle Length | 15.748 in |
Grip Height | 42.0 mm |
Grip Height | 42.0 mm |
Standard | DIN |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue