Menu Search

Handle Grip 117.0 mm M8 Thermoplastic Black

Bridge shaped Pull Handle made from Glass-filled Thermoplastic. Screw mount design. Suitable for use on railway, machinery and equipment, as well as industrial and electrical appliances. An economical, strong handle. Features a brass female threaded blind bush.
Item code:

462236

408 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 15.0686
100 + £ 4.3811
Standard pack: 100

Order any quantity

Total price:

£ 15.07

1 x £ 15.0686

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Width 26.0 mm
Mounting Hole Distance 117.0 mm
Overall Height 41.0 mm
Overall Length 139.0 mm
Thread Size M8
Colour Black
Handle Colour Black
Handle Material Thermoplastic
Handle Style Rectangular Bar
Material Thermoplastic
Mount Type Threaded Blind Bush
Type Pull Handle

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us