Quantity | Unit price |
---|---|
1 + | £ 668.5854 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Base Width | 25.0 mm |
Base Width | 0.984 in |
Mounting Hole Distance | 300.0 mm |
Mounting Hole Distance | 11.811 in |
Overall Height | 66.0 mm |
Overall Height | 2.598 in |
Overall Length | 300.0 mm |
Overall Length | 11.811 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Tube Diameter | 28.0 mm |
Tube Diameter | 1.102 in |
Finish | Plastic Coated |
Handle Material | Aluminium |
Handle Shape | Round Bar |
Mount Type | Threaded |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue