Quantity | Unit price |
---|---|
1 - 4 | £ 124.3228 |
5 - 9 | £ 56.667 |
10 + | £ 55.5444 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Base Width | 40.0 mm |
Base Width | 1.575 in |
Mounting Hole Distance | 300.0 mm |
Mounting Hole Distance | 11.811 in |
Tube Diameter | 20.0 mm |
Tube Diameter | 0.787 in |
Finish | Silver Anodised Tube - Plastic Satin |
Mount Type | Screw Fix |
Commodity Code | 7326909890 |
Handle Material | Aluminium |
Handle Style | Round Bar |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue