Quantity | Unit price |
---|---|
1 + | £ 5.3947 |
Thread Size | M6 |
---|---|
Mounting Hole Distance | 64.0 mm |
Mounting Hole Distance | 2.52 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Mount Type | Threaded Female |
Commodity Code | 8302420090 |
Handle Material | Aluminium |
Handle Style | U Handle |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue