Quantity | Unit price |
---|---|
500 - 999 | £ 0.2395 |
1000 + | £ 0.2341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 4.2 mm |
---|---|
Compatible Hole Diameter Range | 0.165 in |
Base Height | 1.5 mm |
Base Height | 0.059 in |
Base Diameter | 12.0 mm |
Base Diameter | 0.472 in |
Accessory Type | Glass Foot |
Colour | Natural |
Base Shape | Round |
Base Material | EVA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue