Quantity | Unit price |
---|---|
80 - 799 | £ 1.0114 |
800 - 3999 | £ 0.4435 |
4000 + | £ 0.4353 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 10, ANSI 3/8" |
Cylinder Diameter | 6.8 mm |
Cylinder Diameter | 0.268 in |
Outside Diameter | 86.0 mm |
Outside Diameter | 3.386 in |
Overall Height | 21.0 mm |
Overall Height | 0.827 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue